(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sanitary Fittings 3A Standard Blind Ferrule (Part Number)

Sanitary Fittings 3A Standard Blind Ferrule
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,231₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ American sanitary standard
・ Blind ferrule based on 3A standard

 
Part Number
3AFB-S3-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,230.60

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Cap Nominal O.D. D Range 1/4B(8A) to 1/2B(20A)
Fitting Material SUS316L Nominal O.D. D(Ø) 25 Connection Type (between Equal Type/Dia. Fittings) Ferrule
X
whatsapp-qr whatsapp-icon