(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SOWA Shelf Bracket Series Stainless Steel Shelf Bracket With Reinforcement

SOWA Shelf Bracket Series Stainless Steel Shelf Bracket With Reinforcement
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,104₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Stainless steel (SUS304)
[Finishing] Hairline
[Load resistance] 70 kg / 1 pc
[Features]
· Includes reinforcements to support heavy objects placed on the shelf.
 · Stainless steel shelf bracket using SUS304, which has exceptional corrosion resistance, allowing it be used as shelf bracket in various locations.

 
Part Number
K68350
K68351
K68352
K68353
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Length
(mm)
Height
(mm)
Part number / nominal

₹ 6,103.96

1 Piece(s) 9 Day(s) or more 300 × 200300200ST3020H

₹ 7,470.15

1 Piece(s) 9 Day(s) or more 400 × 260400260ST4026H

₹ 9,062.69

1 Piece(s) 9 Day(s) or more 500 × 320500320ST5032H

₹ 9,443.07

1 Piece(s) 9 Day(s) or more 550 × 350550350ST5535H

Loading...

  1. 1

Basic Information

Material Stainless steel (SUS304) Finishing Hairline Width(mm) 30
Load resistance 70 kg / 1 pc Included screw With type A stainless steel truss head tapping screw, 5 × 20 (for shelf plates), 5 × 35 (for attaching to walls)