(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

10910 Type Shelf Bracket

10910 Type Shelf Bracket
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,749₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material/Finish]
・ Steel / white powder coating, stainless steel (SUS304)/satin
[Features]
・ It can be folded when not in use.
・ With a safety stopper function to prevent accidental folding

 
Part Number
K67548
K67549
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Finishing Part number / nominal

₹ 12,748.51

1 Piece(s) 12 Day(s) or more SteelWhite powder coatingBTO-300W

₹ 17,073.42

1 Piece(s) 12 Day(s) or more Stainless steel (SUS304)SatinBTO-300S

Loading...

  1. 1

Basic Information

Specifications Folding shelf bracket Length(mm) 241 Width(mm) 23
Height(mm) 300 Load resistance 20 kg Type BTO type
Included screw For shelf plates: Round countersunk wood screw with Phillips head 3.5 × 20 (1 pc), 3.8 × 38 (1 pc) / For shelf column side: Round countersunk wood screw with Phillips head 4.5 × 25 (1 pc), 4.5 × 45 (2 pc) (stainless steel)