(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Material] Steel plate
[Finishing] White coating / brown coating / black coating
*1 pair (2 pc) Blister pack included
*Load resistance value assumes 2 pc. Use included screws to securely attach to wall.
[Features]
· Shelf plate stops at 90 degrees when lightly lifted to open
· One-touch functionality allows shelf plate to fold by raising it slightly upward and pressing the lever at the end
Part Number |
---|
K60641 |
K60642 |
K60643 |
K60644 |
K60645 |
K60646 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Finishing | Length (mm) | Part number / nominal |
---|---|---|---|---|---|---|---|
₹ 3,824.27 | 1 Piece(s) | 9 Day(s) or more | White coating | 198 | 200 mm / white | ||
₹ 4,396.22 | 1 Piece(s) | 9 Day(s) or more | White coating | 292 | 300 mm / white | ||
₹ 3,824.27 | 1 Piece(s) | 9 Day(s) or more | Brown paint | 198 | 200 mm / brown | ||
₹ 4,396.22 | 1 Piece(s) | 9 Day(s) or more | Brown paint | 292 | 300 mm / brown | ||
₹ 3,824.27 | 1 Piece(s) | 9 Day(s) or more | Black paint | 198 | 200 mm / black | ||
₹ 4,396.22 | 1 Piece(s) | 9 Day(s) or more | Black paint | 292 | 300 mm / black |
Loading...
Specifications | Folding shelf bracket | Material | Steel plate | Width(mm) | 31 |
---|---|---|---|---|---|
Height(mm) | 135 | Load resistance | 40 kg / 2 pc | Applicable plate thickness(mm) | 1.4 |
Included screw | Flat head wooden screw, 3.5 × 19, 3.5 × 12 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy