(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Corner Hinge (TTS) (Part Number)

Corner Hinge (TTS)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,206₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] brass drawn material
[Finish] Polished, GB plating, white bronze plating

Features of drawn material
■ No seam between the wings and the tube.
■ Finishing is performed using machining and so parts are precise.
■ Thrust surface area is broad compared to a press type hinge and so reduction is low.
■ Particles are fine compared to a cast metal hinge and as there is no casting, the plating and color of the finished surface is exceptional.

 
Part Number
K31001
K31002
K31003
K31004
K31005
K31006
K31007
K31008
K31009
K31011
K31012
K31013
K31014
K31015
K31016
K31017
K31018
K31019
K31021
K31022
K31023
K31024
K31025
K31026
K31027
K31028
K31029
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Model/type Finish details Serial number/nominal Material/finish details Hole diameter × countersink diameter
(mm)
Notes

₹ 1,205.98

1 Piece(s) 10 Day(s) or more 2527TTS-101PolishedTTS-101MBrass drawn material/Polish3 × 6Screw standard: 2.7 × 16

₹ 1,237.55

1 Piece(s) 10 Day(s) or more 3227TTS-102PolishedTTS-102MBrass drawn material/Polish3 × 6Screw standard: 2.7 × 16

₹ 1,390.04

1 Piece(s) 10 Day(s) or more 3827TTS-103PolishedTTS-103MBrass drawn material/Polish3 × 6Screw standard: 2.7 × 16

₹ 1,533.27

1 Piece(s) 10 Day(s) or more 5032TTS-104PolishedTTS-104MBrass drawn material/Polish3.5 × 6.4Screw standard: 3.1 × 16

₹ 1,772.75

1 Piece(s) 10 Day(s) or more 6538TTS-105PolishedTTS-105MBrass drawn material/Polish3.6 × 6.4Screw Standard: 3.1 × 20

₹ 2,161.84

1 Piece(s) 10 Day(s) or more 7542TTS-106PolishedTTS-106MBrass drawn material/Polish3.8 × 7.6Screw standard: 3.5 × 30

₹ 3,057.25

1 Piece(s) 10 Day(s) or more 9056TTS-107PolishedTTS-107MBrass drawn material/Polish4.2 × 8Screw standard: 3.8 × 25

₹ 3,743.31

1 Piece(s) 10 Day(s) or more 10068TTS-108PolishedTTS-108MBrass drawn material/Polish4.5 × 9Screw standard: 4.1 × 25

₹ 5,467.25

1 Piece(s) 10 Day(s) or more 12582TTS-109PolishedTTS-109MBrass drawn material/Polish5.4 × 10Screw standard: 4.5 × 32

₹ 1,524.76

1 Piece(s) 10 Day(s) or more 2527TTS-101GB PlatingTTS-101GBBrass drawn material/GB plating3 × 6Screw standard: 2.7 × 16

₹ 1,571.05

1 Piece(s) 10 Day(s) or more 3227TTS-102GB PlatingTTS-102GBBrass drawn material/GB plating3 × 6Screw standard: 2.7 × 16

₹ 1,754.35

1 Piece(s) 10 Day(s) or more 3827TTS-103GB PlatingTTS-103GBBrass drawn material/GB plating3 × 6Screw standard: 2.7 × 16

₹ 1,943.13

1 Piece(s) 10 Day(s) or more 5032TTS-104GB PlatingTTS-104GBBrass drawn material/GB plating3.5 × 6.4Screw standard: 3.1 × 16

₹ 2,258.95

1 Piece(s) 10 Day(s) or more 6538TTS-105GB PlatingTTS-105GBBrass drawn material/GB plating3.6 × 6.4Screw Standard: 3.1 × 20

₹ 2,753.85

1 Piece(s) 10 Day(s) or more 7542TTS-106GB PlatingTTS-106GBBrass drawn material/GB plating3.8 × 7.6Screw standard: 3.5 × 30

₹ 3,907.78

1 Piece(s) 10 Day(s) or more 9056TTS-107GB PlatingTTS-107GBBrass drawn material/GB plating4.2 × 8Screw standard: 3.8 × 25

₹ 4,971.53

1 Piece(s) 10 Day(s) or more 10068TTS-108GB PlatingTTS-108GBBrass drawn material/GB plating4.5 × 9Screw standard: 4.1 × 25

₹ 6,953.98

1 Piece(s) 10 Day(s) or more 12582TTS-109GB PlatingTTS-109GBBrass drawn material/GB plating5.4 × 10Screw standard: 4.5 × 32

₹ 1,388.15

1 Piece(s) 10 Day(s) or more 2527TTS-101White bronze platingTTS-101WBBrass drawn material/White bronze3 × 6Screw standard: 2.7 × 16

₹ 1,419.71

1 Piece(s) 10 Day(s) or more 3227TTS-102White bronze platingTTS-102WBBrass drawn material/White bronze3 × 6Screw standard: 2.7 × 16

₹ 1,557.45

1 Piece(s) 10 Day(s) or more 3827TTS-103White bronze platingTTS-103WBBrass drawn material/White bronze3 × 6Screw standard: 2.7 × 16

₹ 1,746.24

1 Piece(s) 10 Day(s) or more 5032TTS-104White bronze platingTTS-104WBBrass drawn material/White bronze3.5 × 6.4Screw standard: 3.1 × 16

₹ 2,015.18

1 Piece(s) 10 Day(s) or more 6538TTS-105White bronze platingTTS-105WBBrass drawn material/White bronze3.6 × 6.4Screw Standard: 3.1 × 20

₹ 2,480.62

1 Piece(s) 10 Day(s) or more 7542TTS-106White bronze platingTTS-106WBBrass drawn material/White bronze3.8 × 7.6Screw standard: 3.5 × 30

₹ 3,574.27

1 Piece(s) 10 Day(s) or more 9056TTS-107White bronze platingTTS-107WBBrass drawn material/White bronze4.2 × 8Screw standard: 3.8 × 25

₹ 4,850.98

1 Piece(s) 10 Day(s) or more 10068TTS-108White bronze platingTTS-108WBBrass drawn material/White bronze4.5 × 9Screw standard: 4.1 × 25

₹ 6,347.24

1 Piece(s) 10 Day(s) or more 12582TTS-109White bronze platingTTS-109WBBrass drawn material/White bronze5.4 × 10Screw standard: 4.5 × 32

Loading...

  1. 1

Basic Information

Flat Hinge Type Square Plate Type Body Material Brass Main Body Type Flat Hinges
Operating Environment Standard Mounting Method Screw Mounting Additional Function Not Provided
Mounting Screw Hole Type Countersunk Holes Reversed For Both Right and Left Sides