(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Spring Hinge Single Opening (Part Number)

Stainless Steel Spring Hinge Single Opening
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      741₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product image is an example.

Product Description

[Features]
· When door is opened and released it returns based on the spring force.
[Applications]
· For counter doors and screen doors etc.

Part Number
BH-465
BH-466
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)

₹ 740.53

1 Piece(s) 7 Day(s) or more 63

₹ 812.84

1 Piece(s) 7 Day(s) or more 76

Loading...

  1. 1

Basic Information

Width W(mm) 42 Body Material Zinc Alloy Main Body Type Damper, Torque, Spring Hinge
Operating Environment Standard Mounting Method Screw Additional Function Spring Built-in
Mounting Screw Hole Type Countersinks Main Body Surface Treatment N/A Thickness(mm) 1.2
X
whatsapp-qr whatsapp-icon