(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

P.C Adjuster / Washer (Part Number)

P.C Adjuster / Washer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      92₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • These product images are representative images. Please see the product standards for more information.

Product Description

- P.C Adjuster and Washer for P.C Adjuster.
- Product type: Plastic Mount Type and Washer for Plastic Mount Type.
- Part number for Plastic Mount Type including of 53000, 53005, 53010 and 53015.
- Part number for Washer Type including of 53025 and 53030.
- Plastic Mount Material: Polyethylene plastic.
- Thread screw for Plastic Mount Material: Steel and trivalent bright chromate plating
- Washer for Plastic Mount Material: Steel and trivalent bright chromate plating
- P.C Adjuster Thread Length size: 16 and 26 mm.

 
Part Number
53000
53005
53010
53015
53025
53030
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Adjusting Bolt Shape Type Mounting Shape Type Thread Material Thread Surface Treatment Body Material Main Body Surface Treatment Thread Length L1
(mm)
Properties

₹ 123.99

16 Piece(s) 8 Day(s) or more Adjusting BoltStandardPlastic Mount TypeSteelChrome PlatingPolyethyleneNot Provided16Standard

₹ 99.99

16 Piece(s) 8 Day(s) or more Adjusting BoltStandardPlastic Mount TypeSteelChrome PlatingPolyethyleneNot Provided16Standard

₹ 92.01

16 Piece(s) 8 Day(s) or more Adjusting BoltStandardPlastic Mount TypeSteelChrome PlatingPolyethyleneNot Provided16Standard

₹ 123.99

16 Piece(s) 8 Day(s) or more Adjusting BoltStandardPlastic Mount TypeSteelChrome PlatingPolyethyleneNot Provided26Standard

₹ 96.00

16 Piece(s) 8 Day(s) or more Others----SteelChrome Plating--

₹ 104.01

16 Piece(s) 8 Day(s) or more Others----SteelChrome Plating--

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon