(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gasket For Double-Sided Dowel

Gasket For Double-Sided Dowel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,246₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product images are representative images. See the product standards for more details.

Product Description

■ The gasket is used as cushioning between the double-sided dowel and the glass.

 
Part Number
16185
16186
16200
16201
16210
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Size
(mm)
Features

₹ 15,712.86

1,000 Piece(s) 8 Day(s) or more For 12 mm / flat12 × 6 × 11,000 per box

₹ 2,245.62

1 Piece(s) 8 Day(s) or more For 12 mm / flat12 × 6 × 1100 per bag

₹ 8,555.71

500 Piece(s) 8 Day(s) or more For 20 mm / flat19 × 6 × 1500 per box

₹ 2,513.51

1 Piece(s) 8 Day(s) or more For 20 mm / flat19 × 6 × 1100 per bag

₹ 10,698.57

500 Piece(s) 8 Day(s) or more For 20 mm / raised19 × 6.5 × 6500 per box

Loading...

  1. 1

Basic Information

Material Vinyl Finish Transparent