(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dowel Shelf Bracket (Male/Female Type)

Dowel Shelf Bracket (Male/Female Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product images are representative images. See the product standards for more details.

Product Description

There are 5 types of materials: aluminum, styrene elastomer, stainless steel, vinyl, and brass.

 
Part Number
15410
15415
15450
15455
15460
15465
15475
15480
15485
15490
15495
15500
15505
15510
15520
15525
15527
15529
15550
15555
15600
15605
15610
15620
15625
15685
15690
15695
15705
15710
15715
15725
15730
15740
15750
15760
15770
15795
15797
15800
15801
15805
15806
15920
15921
16234
16235
16260
16265
16270
16320
16325
16335
16340
16365
16368
16370
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Specifications Color Finish Size
(mm)
Screw size Features

₹ 28.57

500 Piece(s) 8 Day(s) or more BrassMale-Nickel8 × 7W1/4-

₹ 15.71

500 Piece(s) 8 Day(s) or more BrassFemale-Nickel8 × 6W1/4-

₹ 22.86

500 Piece(s) 8 Day(s) or more AluminumMale / No. 1-Nickel9 × 9W1/4-

₹ 12.86

500 Piece(s) 8 Day(s) or more AluminumFemale / No. 1-Nickel9 × 8W1/4-

₹ 18.57

500 Piece(s) 8 Day(s) or more AluminumMale / No. 2-Fabric9 × 9W1/4-

₹ 12.86

500 Piece(s) 8 Day(s) or more AluminumFemale / No. 2-Fabric9 × 8W1/4-

₹ 34.29

500 Piece(s) 8 Day(s) or more BrassMale / No. 3-Nickel9 × 9W1/4-

₹ 20.00

500 Piece(s) 8 Day(s) or more BrassFemale / No. 3-Nickel9 × 8W1/4-

₹ 42.86

500 Piece(s) 8 Day(s) or more BrassMale / No. 3-Gold9 × 9W1/4-

₹ 25.71

500 Piece(s) 8 Day(s) or more BrassFemale / No. 3-Gold9 × 8W1/4-

₹ 42.86

500 Piece(s) 8 Day(s) or more BrassMale / No. 3-GB9 × 9W1/4-

₹ 25.71

500 Piece(s) 8 Day(s) or more BrassFemale / No. 3-GB9 × 8W1/4-

₹ 37.14

300 Piece(s) 8 Day(s) or more BrassMale / No. 4-Nickel9 × 7W1/4-

₹ 15.71

500 Piece(s) 8 Day(s) or more BrassFemale / No. 4-Nickel9 × 6W1/4-

₹ 38.57

500 Piece(s) 8 Day(s) or more AluminumMale-Nickel9 × 15W1/4-

₹ 30.00

500 Piece(s) 8 Day(s) or more AluminumMale / No. 33-Nickel9 × 12W1/4-

₹ 17.14

500 Piece(s) 8 Day(s) or more AluminumFemale / No. 33-Nickel9 × 10W1/4-

₹ 21.43

500 Piece(s) 8 Day(s) or more AluminumFemale / No. 34-Nickel9 × 12W1/4-

₹ 57.14

500 Piece(s) 8 Day(s) or more BrassMale-Nickel10 × 10W1/4-

₹ 31.43

500 Piece(s) 8 Day(s) or more BrassFemale-Nickel10 × 8W1/4-

₹ 55.71

200 Piece(s) 8 Day(s) or more AluminumMale / No. 5-Nickel12 × 12M8Knurled

₹ 24.29

200 Piece(s) 8 Day(s) or more AluminumFemale / No. 5-Nickel12 × 9M8Knurled

₹ 55.71

200 Piece(s) 8 Day(s) or more AluminumMale / No. 37-Nickel12 × 12M8Not knurled

₹ 72.86

200 Piece(s) 8 Day(s) or more AluminumMale / No. 6-Nickel12 × 20M8Knurled

₹ 50.00

200 Piece(s) 8 Day(s) or more AluminumFemale / No. 6-Nickel12 × 15M8Knurled

₹ 91.43

200 Piece(s) 8 Day(s) or more BrassMale / No. 7-Nickel12 × 12M8-

₹ 40.00

200 Piece(s) 8 Day(s) or more BrassFemale / No. 7-Nickel12 × 9M8-

₹ 215.71

200 Piece(s) 8 Day(s) or more BrassMale / No. 7-Buffed chrome12 × 12M8-

₹ 70.00

200 Piece(s) 8 Day(s) or more BrassFemale / No. 7-Gold12 × 9M8-

₹ 112.86

200 Piece(s) 8 Day(s) or more BrassMale / No. 7-GB12 × 12M8-

₹ 72.86

200 Piece(s) 8 Day(s) or more BrassFemale / No. 7-GB12 × 9M8-

₹ 150.00

200 Piece(s) 8 Day(s) or more BrassMale / No. 8-Nickel12 × 20M8-

₹ 245.71

200 Piece(s) 8 Day(s) or more BrassMale / No. 8-Buffed chrome12 × 20M8-

₹ 174.29

200 Piece(s) 8 Day(s) or more BrassMale / No. 8-GB12 × 20M8-

₹ 495.71

100 Piece(s) 8 Day(s) or more BrassMale / No. 9-Buffed chrome15 × 15M8-

₹ 772.86

50 Piece(s) 8 Day(s) or more BrassMale / No. 10-Buffed chrome20 × 20M8-

₹ 62.86

200 Piece(s) 8 Day(s) or more BrassFemale-Nickel12 × 9M6-

₹ 12.86

1,000 Piece(s) 8 Day(s) or more VinylVinyl cover for dowel-Transparent9 × 7-1,000 per box

₹ 1,930.87

1 Piece(s) 8 Day(s) or more VinylVinyl cover for dowel-Transparent9 × 7-100 per bag

₹ 12.86

1,000 Piece(s) 8 Day(s) or more VinylVinyl cover for dowel-Transparent12 × 12-1,000 per box

₹ 2,020.60

1 Piece(s) 8 Day(s) or more VinylVinyl cover for dowel-Transparent12 × 12-100 per bag

₹ 17.14

1,000 Piece(s) 8 Day(s) or more VinylVinyl cover for dowel-Transparent12 × 20-1,000 per box

₹ 2,155.89

1 Piece(s) 8 Day(s) or more VinylVinyl cover for dowel-Transparent12 × 20-100 per bag

₹ 2,401.00

1 Piece(s) 8 Day(s) or more Stainless steelFor 9 mm brad point bits (depth: 9 mm)---W1/4-

₹ 2,401.00

1 Piece(s) 8 Day(s) or more Stainless steelFor 12 mm brad point bits (depth: 12 mm)---M8-

₹ 158.01

1 Piece(s) 8 Day(s) or more Styrene type elastomerGrip dowel cover for 9 mmSemi-transparent----

₹ 158.01

1 Piece(s) 8 Day(s) or more Styrene type elastomerGrip dowel cover for 12 mmSemi-transparent----

₹ 45.71

50 Piece(s) 8 Day(s) or more AluminumMale / No. 15-Fabric12 × 12M8Includes vinyl cover (EVA resin)

₹ 62.86

50 Piece(s) 8 Day(s) or more AluminumMale / No. 16-Fabric12 × 20M8Includes vinyl cover (EVA resin)

₹ 62.86

50 Piece(s) 8 Day(s) or more AluminumBoth faces / No. 17-Fabric12 × 20M6Includes vinyl cover (EVA resin)

₹ 92.86

200 Piece(s) 8 Day(s) or more Stainless steelMale / No. 18-Polishing9 × 9W1/4-

₹ 78.57

200 Piece(s) 7 Day(s) or more Stainless steelFemale / No. 18-Polishing9 × 8W1/4-

₹ 147.14

100 Piece(s) 8 Day(s) or more Stainless steelMale / No. 19-Polishing12 × 12M8-

₹ 98.57

100 Piece(s) 8 Day(s) or more Stainless steelFemale / No. 19-Polishing12 × 8M8-

₹ 40.00

100 Piece(s) 8 Day(s) or more AluminumMale / No. 22-Fabric12 × 12W1/4Includes vinyl cover (EVA resin)

₹ 120.00

200 Piece(s) 8 Day(s) or more BrassMale / No. 27-Nickel12 × 12M8Knurled

₹ 164.29

200 Piece(s) 8 Day(s) or more BrassMale / No. 28-Nickel12 × 20M8Knurled

Loading...

  1. 1