(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 26/5/2024 to 4:30 (IST) 27/5/2024. We apologize for the inconvenience.
  • Due to the state election, our head office and warehouse in Gurgaon will be closed on Saturday, May 25th.

Horizontal Push-Type Toggle Clamp TPX (Part Number)

Horizontal Push-Type Toggle Clamp TPX
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,550₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stainless steel caulking (support) pins are utilized in nearly all models for long-term use.
[Applications]
· Ideal for inspection jigs, welding jigs, other assembly jigs, and machining jigs.

 
Part Number
TPX6F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,550.04

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Side Push Tightening Force(N) 3000 Attaching Method Flange Base
Body Material Steel Clamp Screw fixation Clamp Screw Size M8
Clamp Screw Material Steel Arm Height H(mm) 43 Arm Length L(mm) 47
Tightening Force (Range Selectable)(N) 2000~3099 Attaching Portion Shape Flange Base Tip Screw Type Steel Bolt
Full Length(mm) 298

Please check the type/dimensions/specifications of the part TPX6F in the Horizontal Push-Type Toggle Clamp TPX series.