(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hold-Down Type Toggle Clamp (Vertical Handle Type) TDBS/TDBM (Part Number)

Hold-Down Type Toggle Clamp (Vertical Handle Type) TDBS/TDBM
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,565₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hold-down type toggle clamp with a vertical handle.
[Features]
· Ideal for inspection jigs, welding jigs, other assembly jigs and processing jigs.
[Applications]
· In addition to fixing for normal work, can also be used for light press fitting of electronic and other devices.
· Can also be used for woodworking and DIY.

 
Part Number
TDBM41F
TDBM41S
TDBS41F
TDBS41S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAttaching Method Maximum Bearing Power
(N)
Clamp Screw Size Arm Height H
(mm)
Arm Length L
(mm)
Tightening Force (Range Selectable)
(N)

₹ 3,667.78

1 Piece(s) 5 Day(s) or more 10Flange Base3000M1075120.52260~

₹ 3,695.82

1 Piece(s) 5 Day(s) or more 10Straight base3000M10103120.52260~

₹ 1,564.71

1 Piece(s) 5 Day(s) or more -Flange Base2000M84672.51050~2259

₹ 1,738.84

1 Piece(s) 5 Day(s) or more 10Straight base2000M85772.51050~2259

Loading...

  1. 1

Basic Information

Body Material Steel Clamp Screw Adjustable Clamp Screw Material Steel
Product Category Main Body Tip Screw Type Steel Bolt Tip Screw Position Adjustment Slide Adjustment
Handle-shaped Standard