(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Nylon Pin Header / PSL-70 Pin (Square Pin), 1.27 mm Pitch, SMT Right Angle (1 Row / 2 Rows) (Part Number)

Nylon Pin Header / PSL-70 Pin (Square Pin), 1.27 mm Pitch, SMT Right Angle (1 Row / 2 Rows)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Resin part of body
[Materials]Nylon
[Color]Black
[Heat distortion temperature]1.80 MPa: 290℃
[Combustibility]UL94V-0 (Material)
Contact
[Materials]Brass
[Finish]Ni base, flash gold-plating
Specifications
[Current capacity]1 A
[Insulation resistance]5000 MΩ MIN (DC 500 V)
[Contact resistance]20 mΩ MAX (DC 100 mA)
[Operating temperature range]-40℃~+105℃

 
Part Number
PSL-710103-02
PSL-710103-03
PSL-710103-04
PSL-710103-05
PSL-710103-06
PSL-710103-07
PSL-710103-08
PSL-710103-09
PSL-710103-10
PSL-710103-20
PSL-710153-02
PSL-710153-03
PSL-710153-04
PSL-710153-05
PSL-710153-06
PSL-710153-07
PSL-710153-08
PSL-710153-09
PSL-710153-10
PSL-710153-20
PSL-720103-02
PSL-720103-03
PSL-720103-04
PSL-720103-05
PSL-720103-06
PSL-720103-07
PSL-720103-08
PSL-720103-09
PSL-720103-10
PSL-720103-20
PSL-720153-02
PSL-720153-03
PSL-720153-04
PSL-720153-05
PSL-720153-06
PSL-720153-07
PSL-720153-08
PSL-720153-09
PSL-720153-10
PSL-720153-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSPin arrangement Number of pins Height
(mm)

₹ 17.00

50 Piece(s) 19 Day(s) or more 10121

₹ 20.00

50 Piece(s) 19 Day(s) or more 10131

₹ 23.00

50 Piece(s) 19 Day(s) or more 10141

₹ 41.43

50 Piece(s) 19 Day(s) or more 10151

₹ 47.14

50 Piece(s) 19 Day(s) or more 10161

₹ 55.71

50 Piece(s) 19 Day(s) or more 10171

₹ 61.43

50 Piece(s) 19 Day(s) or more 10181

₹ 70.00

50 Piece(s) 19 Day(s) or more 10191

₹ 75.71

50 Piece(s) 19 Day(s) or more 101101

₹ 141.43

50 Piece(s) 19 Day(s) or more 101201

₹ 20.00

50 Piece(s) 19 Day(s) or more 10121.5

₹ 27.14

50 Piece(s) 19 Day(s) or more 10131.5

₹ 35.71

50 Piece(s) 19 Day(s) or more 10141.5

₹ 41.43

50 Piece(s) 19 Day(s) or more 10151.5

₹ 47.14

50 Piece(s) 19 Day(s) or more 10161.5

₹ 55.71

50 Piece(s) 19 Day(s) or more 10171.5

₹ 61.43

50 Piece(s) 19 Day(s) or more 10181.5

₹ 70.00

50 Piece(s) 19 Day(s) or more 10191.5

₹ 75.71

50 Piece(s) 19 Day(s) or more 101101.5

₹ 141.43

50 Piece(s) 19 Day(s) or more 101201.5

₹ 38.57

50 Piece(s) 19 Day(s) or more 10241

₹ 54.29

50 Piece(s) 19 Day(s) or more 10261

₹ 67.14

50 Piece(s) 19 Day(s) or more 10281

₹ 82.86

50 Piece(s) 19 Day(s) or more 102101

₹ 50.00

50 Piece(s) 19 Day(s) or more 102121

₹ 108.57

50 Piece(s) 19 Day(s) or more 102141

₹ 112.86

50 Piece(s) 19 Day(s) or more 102161

₹ 141.43

50 Piece(s) 19 Day(s) or more 102181

₹ 141.43

50 Piece(s) 19 Day(s) or more 102201

₹ 282.86

50 Piece(s) 19 Day(s) or more 102401

₹ 35.71

50 Piece(s) 19 Day(s) or more 10241.5

₹ 50.00

50 Piece(s) 19 Day(s) or more 10261.5

₹ 64.29

50 Piece(s) 19 Day(s) or more 10281.5

₹ 78.57

50 Piece(s) 19 Day(s) or more 102101.5

₹ 92.86

50 Piece(s) 19 Day(s) or more 102121.5

₹ 104.29

50 Piece(s) 19 Day(s) or more 102141.5

₹ 112.86

50 Piece(s) 19 Day(s) or more 102161.5

₹ 135.71

50 Piece(s) 19 Day(s) or more 102181.5

₹ 141.43

50 Piece(s) 19 Day(s) or more 102201.5

₹ 282.86

50 Piece(s) 19 Day(s) or more 102401.5

Loading...

  1. 1

Basic Information

Fitting direction Right angle Sales unit Single item