(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond-Flanged Unit, Cylindrical-Bore Type With Set Screws, UCFK Type (Part Number)

Diamond-Flanged Unit, Cylindrical-Bore Type With Set Screws, UCFK Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,459₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Constructed with 3 mounting bolt holes on one side, and limitations on the mounting surface. Suitable for areas where it can be mounted only from one direction

 
Part Number
UCFK203
UCFK204
UCFK205
UCFK206
UCFK207
UCFK208
UCFK209
UCFK210
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Dia. (mm)
(Ø)
H
(mm)
Basic Load Rating Cr
(kN)
Basic Load Rating Cor
(kN)

₹ 1,504.49

1 Piece(s) 10 Day(s) or more 101711012.86.6

₹ 1,458.95

1 Piece(s) 5 Day(s) or more 102011012.86.6

₹ 1,685.31

1 Piece(s) 5 Day(s) or more 1025116147.9

₹ 2,087.13

1 Piece(s) 6 Day(s) or more 103013019.611.3

₹ 2,365.73

1 Piece(s) 10 Day(s) or more 103514425.915.4

₹ 2,922.91

1 Piece(s) 10 Day(s) or more 104016429.317.9

₹ 3,402.42

1 Piece(s) 10 Day(s) or more 10451743320.5

₹ 3,849.76

1 Piece(s) 10 Day(s) or more 105018435.523.2

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Diamond Flange Shape Unit Unit Body Material Cast iron made
Type of Pillow Blocks Standard Rolling Element Material Stainless Steel Surface Treatment No
X
whatsapp-qr whatsapp-icon