(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

New Swing (Removable Type) (Part Number)

New Swing (Removable Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,330₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Makes facilities such as restrooms, dining rooms, and hot water supply rooms easier to be found in commercial facilities and buildings.

 
Part Number
NP4195
NP4272
NP4300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Size (Shorter Side)
(mm)
Size (Longer Side)
(mm)
Specifications Material Plate Thickness
(mm)

₹ 7,489.25

1 Piece(s) 10 Day(s) or more Vertical153195Spring, movable 160° / marking: cut sheetAluminum extruded material / acrylic plate27

₹ 2,329.91

1 Piece(s) 8 Day(s) or more Horizontal Type82272Fixed type / marking: cut sheetAluminum extruded material / polycarbonate25

₹ 4,578.75

1 Piece(s) 8 Day(s) or more Horizontal Type83300Spring, movable 160° / marking: cut sheetAluminum extruded material / polycarbonate27

Loading...

  1. 1

Basic Information

Application Plain Form of Use Screw fixture Adhesive, Tape None
1P Qty.(pcs.) 1