(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

HLJ-Type Swivel Caster For Industrial Vehicles (Metal Fitting Only, No Wheel) (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,567₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
J2.00-4
J2.50-4
J2.50-4ET
J3.00-4
J3.00-4ET
J3.50-5
J8X3.00-4
J61/2X2-3
J61/2X2-4
JY61/2X2-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCaster Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Weight

₹ 3,372.04

1 Piece(s) 9 Day(s) or more Plate Type Universal / Related Components112112140140202380

₹ 5,252.25

1 Piece(s) 9 Day(s) or more Plate Type Universal / Related Components125125160160-2380

₹ 4,244.96

1 Piece(s) 9 Day(s) or more Plate Type Universal / Related Components112112140140-3370

₹ 5,252.25

1 Piece(s) 9 Day(s) or more Plate Type Universal / Related Components125125160160203370

₹ 4,244.96

1 Piece(s) 9 Day(s) or more Plate Type Universal / Related Components112112140140204500

₹ 6,399.22

1 Piece(s) 9 Day(s) or more Plate Type Universal / Related Components140140175175-2970

₹ 5,252.25

1 Piece(s) 9 Day(s) or more Plate Type Universal / Related Components125125160160-3370

₹ 1,570.75

1 Piece(s) 9 Day(s) or more Plate Type Universal / Related Components80(90)80(90)120120-820

₹ 3,372.04

1 Piece(s) 9 Day(s) or more Plate Type Universal / Related Components112112140140-2970

₹ 1,566.95

1 Piece(s) 9 Day(s) or more Plate Type Universal1005612898-810

Loading...

  1. 1

Basic Information

Stopper (Detail) No Fitting Material Steel Metal Fitting Specifications Metal Fitting Only - No Wheels