(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

JHW-Type Swivel Caster For Towing 150‑mm To 200‑mm Size (Metal Fitting Only, No Wheel) (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,638₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Caster for towing. Maximum load (daN)Size 150 mm: 600, size 200 mm: 800

Part Number
JHW-150
JHW-200-20
JHW-200-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLoad Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Shaft Diameter D
(mm)

₹ 8,637.55

1 Piece(s) 10 Day(s) or more 485.01~750.006009090120120-150-

₹ 9,245.98

1 Piece(s) 10 Day(s) or more 750.01~8001121121401402020020

₹ 9,331.53

1 Piece(s) 10 Day(s) or more 750.01~8001121121401402520025

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Related Components Stopper (Detail) No Fitting Material Steel
Load Category Heavy Load Metal Fitting Specifications Metal Fitting Only - No Wheels