(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

JH-Type Swivel Caster For Heavy Loads 130‑mm To 150‑mm Size (Metal Fitting Only, No Wheel) (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,391₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
JH-130
JH-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMax. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Size A or outer diameter A of the tire
(Ø)

₹ 7,391.35

1 Piece(s) 10 Day(s) or more 5508080108108130

₹ 8,111.16

1 Piece(s) 10 Day(s) or more 6009090120120150

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Related Components Load Range(daN) 485.01~750.00 Stopper (Detail) No
Fitting Material Steel Load Category Heavy Load Metal Fitting Specifications Metal Fitting Only - No Wheels