(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

KH-Type Fixed Caster For Heavy Loads 100‑mm To 130‑mm Size (Metal Fitting Only, No Wheel) (Part Number)

KH-Type Fixed Caster For Heavy Loads 100‑mm To 130‑mm Size (Metal Fitting Only, No Wheel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,515₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
KH-100
KH-130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLoad Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Size A or outer diameter A of the tire
(Ø)

₹ 1,515.47

1 Piece(s) 9 Day(s) or more 320.01~485.004601035213988100

₹ 2,081.53

1 Piece(s) 9 Day(s) or more 485.01~750.005001005614096130

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Related Components Stopper (Detail) No Fitting Material Steel
Load Category Heavy Load Metal Fitting Specifications Metal Fitting Only - No Wheels
X
whatsapp-qr whatsapp-icon