(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

JAB-Type Stainless Steel Swivel Caster (With Double Stopper) 130‑mm Size (Metal Fitting Only, No Wheel) (Part Number)

JAB-Type Stainless Steel Swivel Caster (With Double Stopper) 130‑mm Size (Metal Fitting Only, No Wheel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,165₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Casters for light and medium duty. Maximum load (daN)300 "Fitting material" SUS304

Part Number
JAB-130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 8,165.05

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Related Components Load Range(daN) 220.01~320.00 Stopper (Detail) With Double Stopper (Rotation + Turning)
Max. Load(daN) 300 Fitting Material SUS304 Mounting Hole Pitch Longitudinal direction(mm) 80
Mounting Hole Pitch Transverse Direction(mm) 80 Top Plate F1(mm) 108 Top Plate F2(mm) 108
Size A or outer diameter A of the tire(Ø) 130 Load Category Light/Medium Load Metal Fitting Specifications Metal Fitting Only - No Wheels

Please check the type/dimensions/specifications of the part JAB-130 in the JAB-Type Stainless Steel Swivel Caster (With Double Stopper) 130‑mm Size (Metal Fitting Only, No Wheel) series.

X
whatsapp-qr whatsapp-icon