(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

JB-Type Swivel Caster For Medium Loads (With Double Stopper) 100‑mm Size (Metal Fitting Only, No Wheel) (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,796₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
JB-100
JBL-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipStopper Pedal Specifications

₹ 1,795.95

1 Piece(s) 9 Day(s) or more Right

₹ 1,795.95

1 Piece(s) 9 Day(s) or more Left

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Related Components Load Range(daN) 140.01~220.00 Stopper (Detail) With Double Stopper (Rotation + Turning)
Max. Load(daN) 180 Fitting Material Steel Mounting Hole Pitch Longitudinal direction(mm) 71
Mounting Hole Pitch Transverse Direction(mm) 71 Top Plate F1(mm) 95 Top Plate F2(mm) 95
Size A or outer diameter A of the tire(Ø) 100 Load Category Light/Medium Load Metal Fitting Specifications Metal Fitting Only - No Wheels