(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·This is a female / male thread handle (stainless steel) made by ESCO.
Part Number |
---|
EA948BJ-46 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Height H (mm) | Mounting Method | Main Body, Surface Treatment | Dimension L (mm) | Accessories | Thread Size | Size (mm) | Handle Width | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 975.38 | 1 Piece(s) | 6 Day(s) or more | 40 | Threaded | Mirror Surface | 100 | Comes with 2 hex nuts and spring washers each | M5 | A:8, L1:108 | ø 8 | 4518340250864 |
Loading...
Main Body Material | Stainless Steel | Main Body Type | Surfaced | Surfaced Type Category | U Shape |
---|---|---|---|---|---|
U Shape | Straight | Handle Cross Sectional Shape | Round Shape |
Please check the type/dimensions/specifications of the part EA948BJ-46 in the Female/male thread handle (Stainless Steel) series.
Part Number |
---|
EA948BJ-23 |
EA948BJ-25 |
EA948BJ-26 |
EA948BJ-48 |
EA948BJ-50 |
EA948BJ-51 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Height H (mm) | Mounting Method | Main Body, Surface Treatment | Dimension L (mm) | Accessories | Thread Size | Size (mm) | Handle Width | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 671.49 | 1 Piece(s) | 5 Day(s) or more | 30 | Tapped | Mirror Surface | 80 | - | M4 | A:6, L1:86 | ø 6 | 4518340255203 | ||
₹ 879.40 | 1 Piece(s) | 6 Day(s) or more | 30 | Tapped | Mirror Surface | 90 | - | M5 | A:8, L1:98 | ø 8 | 4518340255227 | ||
₹ 945.93 | 1 Piece(s) | 6 Day(s) or more | 40 | Tapped | Mirror Surface | 100 | - | M5 | A:8, L1:108 | ø 8 | 4518340255234 | ||
₹ 1,030.64 | 1 Piece(s) | 6 Day(s) or more | 40 | Threaded | Mirror Surface | 120 | Comes with 2 hex nuts and spring washers each | M5 | A:8, L1:128 | ø 8 | 4518340250888 | ||
₹ 1,234.96 | 1 Piece(s) | 6 Day(s) or more | 50 | Threaded | Mirror Surface | 110 | Comes with 2 hex nuts and spring washers each | M6 | A:10, L1:120 | ø 10 | 4518340255555 | ||
₹ 1,296.95 | 1 Piece(s) | 6 Day(s) or more | 50 | Threaded | Mirror Surface | 120 | Comes with 2 hex nuts and spring washers each | M6 | A:10, L1:130 | ø 10 | 4518340250130 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy