(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Female/male thread handle (Stainless Steel) (Part Number)

Female/male thread handle (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      514₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·This is a female / male thread handle (stainless steel) made by ESCO.

Part Number
EA948BJ-43
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHeight H
(mm)
Mounting Method Main Body, Surface Treatment Dimension L
(mm)
Accessories Thread Size Size (mm) Handle Width JAN Code

₹ 682.38

1 Piece(s) 6 Day(s) or more 30ThreadedMirror Surface80Comes with 2 hex nuts and spring washers eachM4A:6, L1:86ø 64518340250079

Loading...

  1. 1

Basic Information

Main Body Material Stainless Steel Main Body Type Surfaced Surfaced Type Category U Shape
U Shape Straight Handle Cross Sectional Shape Round Shape

Please check the type/dimensions/specifications of the part EA948BJ-43 in the Female/male thread handle (Stainless Steel) series.

Product variants

Part Number
EA948BJ-23
EA948BJ-25
EA948BJ-26
EA948BJ-46
EA948BJ-48
EA948BJ-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHeight H
(mm)
Mounting Method Main Body, Surface Treatment Dimension L
(mm)
Accessories Thread Size Size (mm) Handle Width JAN Code

₹ 671.49

1 Piece(s) 5 Day(s) or more 30TappedMirror Surface80-M4A:6, L1:86ø 64518340255203

₹ 879.40

1 Piece(s) 6 Day(s) or more 30TappedMirror Surface90-M5A:8, L1:98ø 84518340255227

₹ 945.93

1 Piece(s) 6 Day(s) or more 40TappedMirror Surface100-M5A:8, L1:108ø 84518340255234

₹ 975.38

1 Piece(s) 6 Day(s) or more 40ThreadedMirror Surface100Comes with 2 hex nuts and spring washers eachM5A:8, L1:108ø 84518340250864

₹ 1,030.64

1 Piece(s) 6 Day(s) or more 40ThreadedMirror Surface120Comes with 2 hex nuts and spring washers eachM5A:8, L1:128ø 84518340250888

₹ 1,234.96

1 Piece(s) 6 Day(s) or more 50ThreadedMirror Surface110Comes with 2 hex nuts and spring washers eachM6A:10, L1:120ø 104518340255555