(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Spacer (Round Type) BRU/BRU-S (Part Number)

Stainless Steel Spacer (Round Type) BRU/BRU-S
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      84₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Nominal Thread Diameter (M)] 2 / 2.6 / 3 / 4
[Materials] Free-cutting stainless steel (SUS 303)
[Treatment] Degreased

 
Part Number
BRU-310
BRU-310S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSEnd Shape (Left) End Shape (Right)

₹ 351.00

20 Piece(s) Available 5 Day(s) or more 10Male threadFemale Thread

₹ 84.00

50 Piece(s) 5 Day(s) or more 10Female ThreadMale thread

Loading...

  1. 1

Basic Information

Type Circular Outer Dia. D(Ø) 6 Length L(mm) 10
Material Stainless Steel Surface Treatment NA Post Type Solid
Scale No memory Pilotted Ends NA Gas Vent Hole NA
Cleaning Method Degreasing Material Details Free-Cutting Stainless Steel (SUS303)
X
whatsapp-qr whatsapp-icon