(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

E-LOCK Nut (Flanged Nut)

E-LOCK Nut (Flanged Nut)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      47₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • There are some differences in handling compared with what is shown in the standard table. We ask for your understanding in advance.
  • This is a representative image. See the product standards for details.

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Material] Steel/SUS304 equivalent
[Surface Processing] Trivalent White / None
[Nominal of Thread (M)] 10/12
[Application/Function] Loosening prevention
[Thread Ridge Type] Metric Fine
[Sales Unit] Individual (can be purchased from one piece)
[Loosening Prevention Details] Friction Nut

E-LOCK Nut (Flanged Nut)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      47₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • There are some differences in handling compared with what is shown in the standard table. We ask for your understanding in advance.
  • This is a representative image. See the product standards for details.

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
FNTL-ST3W-M12
FNTLA-ST3W-M10
FNTLC-ST3W-M10
FNTLC-SUS-M10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Surface Treatment (Details) B Dimension

₹ 129.60

1 Piece(s) 5 Day(s) or more 1012[Steel] SteelTrivalent Chromate[Trivalent Chromate] Trivalent White19

₹ 54.47

1 Piece(s) 6 Day(s) or more 1010[Steel] SteelTrivalent Chromate[Trivalent Chromate] Trivalent White17

₹ 47.49

1 Piece(s) 5 Day(s) or more 1010[Steel] SteelTrivalent Chromate[Trivalent Chromate] Trivalent White14

₹ 158.40

1 Piece(s) 6 Day(s) or more 1010[Stainless Steel] Equivalent to SUS304--14
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Surface Treatment (Details) B Dimension

Loading...

  1. 1

Basic Information

Thread Type Metric fine Applications, Functions Stop loosening Locking Details Friction Nut
Sales Unit Low Quantity (can be purchased from one) Pitch 1.25
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language