(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lock Type Sprew (Fine)【10 Pieces Per Package】 (Part Number)

Lock Type Sprew (Fine)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,414₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

[Material] Stainless steel
[Thread size M] 10, 12, 14, 16, 18, 20, 22

Lock Type Sprew (Fine): Related image

Part Number
SPNSC-SUS-12-1.5
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

₹ 1,414.40

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Screw Size M(mm) 12 Type Standard Material Stainless Steel
Screw Type Metric (fine) Thread Nominal Length 1.5D Notch Available
Sales Unit Box/Package
X
whatsapp-qr whatsapp-icon