(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[Made of Steel]Trunk Handle

[Made of Steel]Trunk Handle
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      378₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO Co., Ltd Handle, Trunk handle. [Materials]·Steel.

Part Number
EA951KA-68
EA951KA-83
EA951KA-90
EA951KA-102
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code

₹ 378.00

1 Piece(s) 6 Day(s) or more 4518340360495

₹ 422.01

1 Piece(s) 6 Day(s) or more 4518340360501

₹ 513.99

1 Piece(s) 6 Day(s) or more 4518340360518

₹ 590.01

1 Piece(s) 6 Day(s) or more 4518340360525

Loading...

  1. 1

Basic Information

Main Body Material Steel Main Body Type Trunk Mounting Method Round Hole
Main Body, Surface Treatment Others Additional Function Not Provided Handle Cross Sectional Shape Round Shape