(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Stainless Steel] Trunk Handle EA951K-93

[Stainless Steel] Trunk Handle EA951K-93
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,185₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Hole dia.: -93: 5mm-105: 5.6mm
・Material-SUS304 (polishing)
・Handle ID: -93: 69 x 30mm, -105: 76 x 30mm
・Plate dim.…93 x 75
・Ring ID…57
・Wire dia.…8

Part Number
EA951K-93
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,184.98

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951K-93 in the [Stainless Steel] Trunk Handle EA951K-93 series.