(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sliding Door Handle (Stainless Steel)

Sliding Door Handle (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,031₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]·ESCO Co., Ltd Handle, Sliding door handle; Material: Stainless steel.

Part Number
EA951CD-5A
EA951CD-6A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code

₹ 1,030.93

1 Piece(s) 6 Day(s) or more 4548745308990

₹ 1,159.93

1 Piece(s) 7 Day(s) or more 4548745309003
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code

Loading...

  1. 1

Basic Information

Main Body Material Stainless Steel Main Body Type Embedded Mounting Method Round Hole
Main Body, Surface Treatment Brushed Finishing Additional Function Not Provided Handle Cross Sectional Shape Square Shape
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list