(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Public corporation type three-hole handle (Stainless Steel, 2 Pcs.)【2 Pieces Per Package】

Public corporation type three-hole handle (Stainless Steel, 2 Pcs.)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      458₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO handle, government-built apartment houses of Japan, 3-hole handle (stainless steel / 2 pcs.).

Part Number
EA951CD-96
EA951CD-108
EA951CD-121
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipJAN Code

₹ 497.00

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more 4518340359345

₹ 519.00

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more 4518340359352

₹ 458.00

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more 4518340359369

Loading...

  1. 1

Basic Information

Main Body Material Stainless Steel Main Body Type Special Mounting Method Round Hole
Main Body, Surface Treatment Brushed Finishing Additional Function Not Provided Handle Cross Sectional Shape Square Shape
Quantity 2 pcs. included