(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Quenched] Flange Nut EA949GF-3

[Quenched] Flange Nut EA949GF-3
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Loading...

Configured Specifications

Product Description

【Product Specifications】
・Material-Steel (S45C)
・With a spherical washer
・A…17
・B…22
・D…17
・G…M10 x 1.5

[Quenched] Flange Nut EA949GF-3
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Part Number
EA949GF-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,258.53

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Please check the type/dimensions/specifications of the part EA949GF-3 in the [Quenched] Flange Nut EA949GF-3 series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list