(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[Folding Type]Rotating Handle

[Folding Type]Rotating Handle
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,235₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO Co., Ltd Handle , "Folding type" Rotating handle. ·Screw size: M6/M8

Part Number
EA948CE-61
EA948CE-62
EA948CE-63
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Size JAN Code

₹ 2,234.76

1 Piece(s) 6 Day(s) or more M64518340076730

₹ 2,372.73

1 Piece(s) 6 Day(s) or more M84518340077096

₹ 2,536.96

1 Piece(s) 7 Day(s) or more M84518340077126

Loading...

  1. 1

Basic Information

Main Body Material Polyamide Main Body Type Rotary Pull Handles Mounting Method Tapped
Main Body, Surface Treatment Not Provided Additional Function Not Provided Handle Cross Sectional Shape Round Shape
Material Shank: SUM22 (Chrome plating) Specifications 1 Bending type