(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Aluminum] Handle EA948CE-3

[Aluminum] Handle EA948CE-3
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,170₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Grip: aluminum alloy (buff grinding)Thread: steel
・Screw…M10
・A…25
・B…80
・C…16
・D…14

Part Number
EA948CE-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,170.07

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948CE-3 in the [Aluminum] Handle EA948CE-3 series.

X
whatsapp-qr whatsapp-icon