(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Steel] Snap Lock Handle EA948BS-18

[Steel] Snap Lock Handle EA948BS-18
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,882₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Mounting screw-M10 x P1.0
・The handle can be tilted and raised and can be locked at either position.
・Material-Steel SUM22L (chrome plating)
・Screw-to-screw distance (A)…180mm

Part Number
EA948BS-18
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,882.05

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Pitch P(mm) 180 Main Body Material Steel Main Body Type Surfaced
Surfaced Type Category U Shape Mounting Method Threaded U Shape Straight
Main Body, Surface Treatment Chrome Plating Additional Function Not Provided Handle Cross Sectional Shape Round Shape
Material SUM22L JAN Code 4518340225541

Please check the type/dimensions/specifications of the part EA948BS-18 in the [Steel] Snap Lock Handle EA948BS-18 series.