(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Coating tape/non-adhesive【1-6 Pieces Per Package】 (EA944NR-1)

Coating tape/non-adhesive (EA944NR-1)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      598₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Applications]·Used for indoor piping finish, etc. [Thickness]0.15 mm; Material: PVC

Part Number
EA944NR-1
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipJAN Code Quantity

₹ 2,319.64

1 Pack(s)

6 Pieces Per Package

5 Day(s) or more 4518340105829-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944NR-1 in the Coating tape/non-adhesive series.

Product variants

Part Number
EA944NR-13
EA944NR-3
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipJAN Code Quantity

₹ 597.99

1 Piece(s) 5 Day(s) or more 45487457366491 roll

₹ 2,319.64

6 Pieces Per Package

1 Pack(s) 5 Day(s) or more 4518340105867-
X
whatsapp-qr whatsapp-icon