(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Needle valve (made of stainless steel) Working pressure: Up to 25.5MPa (Part Number)

Needle valve (made of stainless steel) Working pressure: Up to 25.5MPa
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,292₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A panel tap is provided at the bottom of the body, allowing direct attachment to the panel.

Part Number
EA470CN-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 17,292.04

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Stainless Steel Applicable Fluid Water / Air / Oil / Gas / Chemical
Handle Shape Round Handle Operating Pressure Range(MPa) null::25.5 JAN Code 4548745597738
Materials Body: SUS316; Stem: SUS630, ground: SUS316, gland packing: PTFE+PFA, panel gasket: Non-asbestos sheet, set screw: SUS304, front ferrule: SUS316, back ferrule: SUS316, handle: ZDC Mounting Screw (PT) 1/4"

Please check the type/dimensions/specifications of the part EA470CN-2 in the Needle valve (made of stainless steel) Working pressure: Up to 25.5MPa series.