(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-SUS304(SCS13)
・Max. pressure-1.35MPa
・1 layer down.
・JIS B 2308.
・Female-1/4"
・Male(R)-3/8"
・Length(mm)-18
Connecting Shape | Bushings/Male Female Socket | Connection Type | Thread <-> Thread, Unequal Dia. | Material | Stainless Steel |
---|---|---|---|---|---|
Nominal of Thread M1 | 3/8B(10A) | Connection Thread Type M1 | R | Connection Thread Type M2 | Rc |
Nominal of Thread M2 | 1/4B(8A) | Type | Fitting | Max. Operating Pressure(MPa) | 1.35 |
JAN Code | 4548745967838 | Notes | JISB2308, 1 step down | Material Details | SUS304(SCS13) |
Please check the type/dimensions/specifications of the part EA469AM-3B in the Bushing [Stainless] EA469AM-3B series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy