(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Super-Strong Stainless Steel Clamp EA463CE-181【5 Pieces Per Package】 (Part Number)

Super-Strong Stainless Steel Clamp EA463CE-181
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,647₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Stainless steelBand: SUS304Screw: SUS410
・Band width-16mm
・Band thickness-0.7mm
・Hex (-)screw-5/16 (8mm)
・Extra heavy-duty type (screw tightening torque: 22.6Nm)
・Compatible Dia.…159 to 181mm

Part Number
EA463CE-181
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 3,646.76

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Basic Information

Hose O.D. Tightening Range (Min)(mm) 159 Hose O.D. Tightening Range (Max.)(mm) 181 Material Stainless Steel
JAN Code 4518340713468 Quantity 5 pcs. Hex (Straight-Slot) Screw 5/16" (8 mm)
Screw Tightening Torque(Nm) 22.6

Please check the type/dimensions/specifications of the part EA463CE-181 in the Super-Strong Stainless Steel Clamp EA463CE-181 series.