(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Hose Clamp (Two Ear Type/10 pcs) EA463AE-17【10 Pieces Per Package】 (Part Number)

Hose Clamp (Two Ear Type/10 pcs) EA463AE-17
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      797₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Steel(zinc plating)
・Tighten caulking in pliers of EA463PB-2.
・Width of band-7.5mm
・Compatible dia.-14/17mm

Part Number
EA463AE-17
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 796.96

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Basic Information

Hose O.D. Tightening Range (Min)(mm) 14 Hose O.D. Tightening Range (Max.)(mm) 17 Material Steel
JAN Code 4518340649132 Material Details Steel (zinc plating)

Please check the type/dimensions/specifications of the part EA463AE-17 in the Hose Clamp (Two Ear Type/10 pcs) EA463AE-17 series.