(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Mounting screw-R1/2"
・Brazing dim.-3/8"(9.53)
Type | Straight | Fitting type | Flare Fittings | Divisions of Max. Operating Pressure(MPa) | 2.0Mpa or Less |
---|---|---|---|---|---|
Applicable Pipe Size, Standards | Inch, Equal Dia. | Connection Thread Type 1 | R (Tapered male thread for pipes) | Thread nominal 1 | 1/2B(15A) |
Connection type | Screw⇔Screw | Applicable Pipe O.D.1 (inch) | 9.52 | JAN Code | 4548745727081 |
Compatible pipe material | copper | Thread Nominal 2 | 5/8x18 | Types of connection screw 2 | UNF (Unify Fine Threaded) |
Quantity | 2 pcs. |
Please check the type/dimensions/specifications of the part EA442AA-143 in the Flare Joint (for Refrigeration/Air Conditioning) EA442AA-143 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy