(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/3 to 4:30 (IST) 24/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

female threaded plug (Hydraulic/with valve) (Part Number)

female threaded plug (Hydraulic/with valve)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,294₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Convenient for quick connection and disconnection of hydraulic circuits. [Materials]Zinc-plated steel, O-ring: NBR

female threaded plug (Hydraulic/with valve)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,294₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
EA425DR-2
EA425DR-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Nominal thread (inch)

₹ 1,293.51

1 Piece(s) 5 Day(s) or more 45487452252041/4

₹ 1,506.76

1 Piece(s) 6 Day(s) or more 45487452252113/8
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Nominal thread (inch)

Loading...

  1. 1

Basic Information

Type Standard Operating Environment/Applications Standard Operating fluid Oil
Thread type G (Parallel pipe thread) Sealing Material NBR Main Body Materials Zinc plated steel
Types of connection parts Female Threaded Tapped Valve Structure Double passages opening closing type Male/Female Plug (male)
Pressure resistant 20 MPa
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language