(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Heat resistant ball valve with non-asbestos packing for high temperature (Part Number)

Heat resistant ball valve with non-asbestos packing for high temperature
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,106₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Brass
・Maximum operating pressure-0.98MPa
・Service temperature-100℃
・Applicable fluid-Tap water
・Long-necked also used as a handle type
・One-touch detachable handle
・Best suited for piping of EcoCute.
・With Non-asbestos packing for High Temperature
・Passing water in both directions is possible.
・Nominal-20
・Thread size-Rc3/4xG3/4

Part Number
EA425AB-113
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,105.67

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Brass Applicable Fluid Water
Supply Side, Plumbing Thread Nominal 3/4B Control Side, Plumbing Thread Nominal 1/2B Handle Shape Wing Handle
Operating Temperature Range(°C) null::100 Operating Pressure Range(MPa) null::0.98 JAN Code 4548745942187
Notes Rc1/2", G1/2", 52.5 mm, 48.5 mm, 72.5 mm