(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Female Threaded Stem EA141CH-12 (Part Number)

Female Threaded Stem EA141CH-12
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      660₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Brass (nickel plating)
・Max. operating pressure-0.78MPa(8kgf/cm2)
・Thread dia.-G(PF)1/8"
・Applicable hose ID-6mm

Part Number
EA141CH-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 659.89

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Hose Fittings Material Brass Shape Straight
Connection Type Tapped Connection Thread Type G Connection Thread Nominal 1/8B
Applicable Hoses I.D.(Ø) 6 JAN Code 4548745732689 Thread Diameter G(PF)1/8"
Maximum Operating Pressure 0.78 MPa (8 kgf/cm^2)

Please check the type/dimensions/specifications of the part EA141CH-12 in the Female Threaded Stem EA141CH-12 series.