(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

High-Pressure Hose for Hydraulic (7.0MPa) EA125TA-10A (Part Number)

High-Pressure Hose for Hydraulic (7.0MPa) EA125TA-10A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,801₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Inner rubber: oil-resistant synthetic rubber, Reinforcement layer: hard steel wireOuter rubber: oil- and weather-resistant synthetic rubber
・Applicable fluid-General mineral operating oil
・Normal pressure-7.0MPa
・Temperature range:-40 to 100℃
・Easy-to-install, slim and flexible high-pressure hose suitable for hydraulic equipment of construction machines, tool machines, and special equipment vehicles and for narrow piping places
・Length…1,000
・ID…6.3
・OD…11.5Min. radius…40

Part Number
EA125TA-10A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,801.44

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Flexible Hoses Applicable Fluid Oil Inner Dia. d(Ø) 6.3
Braid Not Provided Outer Dia. D(Ø) 11.5 Operating Temperature Range(°C) -40::100
JAN Code 4548745314090 Hose material Oil resistant synthetic rubber + oil resistant and weather resistant synthetic rubber Connection type Swage Fittings
Caulking metal fittings connection form Female thread x female thread Type of caulking metal fittings Parallel female thread x parallel female thread Maximum Operating Pressure (Range)(MPa) 5.1 or more
Maximum Operating Pressure 7.0 MPa

Please check the type/dimensions/specifications of the part EA125TA-10A in the High-Pressure Hose for Hydraulic (7.0MPa) EA125TA-10A series.