(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cover for Air Conditioner Cleaning EA115Z-16

Cover for Air Conditioner Cleaning EA115Z-16
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,331₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Cover for wall hanging air conditioner cleaning
・Body circumference-2.4m
・-1.1m
・With 1.6m drain tube
・Material-PE(thickness:0.08mm)
・Can be used up to 900mm wide air conditioner
・Can be equipped easily with elastic rubber
・Usable 1to 3 times

 
Part Number
EA115Z-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,331.49

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA115Z-16 in the Cover for Air Conditioner Cleaning EA115Z-16 series.