(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LIVE HEX【150-250 Pieces Per Package】 (Part Number)

LIVE HEX
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,894₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

[Nominal M]5·6 "Material" steel "Mounting hole shape" none "Surface treatment" trivalent white

LIVE HEX: Related image

Part Number
HXNSFA-ST3W-M5-40
HXNSFA-ST3W-M6-40
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M)

₹ 1,941.33

1 Pack(s)

250 Pieces Per Package

6 Day(s) or more 105

₹ 1,894.40

1 Pack(s)

150 Pieces Per Package

6 Day(s) or more 106

Loading...

  1. 1

Basic Information

Length L (mm) 40 Detailed Shape Standard Mounting Hole Shape No
Basic Shape Hex Material Steel Surface Treatment Trivalent White
Thread Type Drill Screw Tip Shape Other special shapes Additional Shape Flanged
Sales Unit Box/package Application Standard
X
whatsapp-qr whatsapp-icon