(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Halder Flange Nut

Halder Flange Nut
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      303₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal of Thread (M)] 6/8/10/12/14/16/18/20/22/24/30/36
[Material] Steel/Stainless Steel
[Surface Processing] None

Part Number
FNTH-ST-M6
FNTH-ST-M8
FNTH-ST-M10
FNTH-ST-M12
FNTH-ST-M14
FNTH-ST-M16
FNTH-ST-M18
FNTH-ST-M20
FNTH-ST-M22
FNTH-ST-M24
FNTH-ST-M30
FNTH-ST-M36
FNTH-SUS-M8
FNTH-SUS-M16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material

₹ 303.20

1 Piece(s) 6 Day(s) or more 106[Steel] Steel

₹ 353.60

1 Piece(s) 6 Day(s) or more 108[Steel] Steel

₹ 367.20

1 Piece(s) 5 Day(s) or more 1010[Steel] Steel

₹ 379.20

1 Piece(s) 5 Day(s) or more 1012[Steel] Steel

₹ 504.16

1 Piece(s) 5 Day(s) or more 1014[Steel] Steel

₹ 478.40

1 Piece(s) 5 Day(s) or more 1016[Steel] Steel

₹ 711.76

1 Piece(s) 5 Day(s) or more 1018[Steel] Steel

₹ 792.13

1 Piece(s) 5 Day(s) or more 1020[Steel] Steel

₹ 1,906.40

1 Piece(s) 5 Day(s) or more 1022[Steel] Steel

₹ 1,457.82

1 Piece(s) 62 Day(s) or more 1024[Steel] Steel

₹ 2,885.60

1 Piece(s) 11 Day(s) or more 1030[Steel] Steel

₹ 5,273.75

1 Piece(s) 6 Day(s) or more 1036[Steel] Steel

₹ 1,062.95

1 Piece(s) 7 Day(s) or more 108[Stainless Steel] Stainless Steel

₹ 2,964.00

1 Piece(s) 6 Day(s) or more 1016[Stainless Steel] Stainless Steel

Loading...

  1. 1

Basic Information

Thread Type Metric coarse Applications, Functions Standard Sales Unit Low Quantity (can be purchased from one)
X
whatsapp-qr whatsapp-icon