(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flanged Nut (not serrated) (Whitworth)【200 Pieces Per Package】

Flanged Nut (not serrated) (Whitworth)
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Material[Steel] SteelSurface TreatmentTrivalent Chromate
Thread TypeWhitworth CoarseApplications, FunctionsStandard
Nominal of Thread (inch)7/16Sales UnitLow Quantity (can be purchased from one)
Surface Treatment (Details)[Trivalent Chromate] Trivalent WhiteRoHS10

(i)

Caution

  • There are some differences in handling compared with what is shown in the standard table. We ask for your understanding in advance.
  • This is a representative image. See the product standards for details.

CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Material[Steel] SteelSurface TreatmentTrivalent Chromate
Thread TypeWhitworth CoarseApplications, FunctionsStandard
Nominal of Thread (inch)7/16Sales UnitLow Quantity (can be purchased from one)
Surface Treatment (Details)[Trivalent Chromate] Trivalent WhiteRoHS10

Loading...

Configured Specifications

Material[Steel] SteelSurface TreatmentTrivalent Chromate
Thread TypeWhitworth CoarseApplications, FunctionsStandard
Nominal of Thread (inch)7/16Sales UnitLow Quantity (can be purchased from one)
Surface Treatment (Details)[Trivalent Chromate] Trivalent WhiteRoHS10

Product Description

[Materials]Steel "Surface Treatment" trivalent white "Screw Thread Type" Whitworth coarse

Flanged Nut (not serrated) (Whitworth)
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Material[Steel] SteelSurface TreatmentTrivalent Chromate
Thread TypeWhitworth CoarseApplications, FunctionsStandard
Nominal of Thread (inch)7/16Sales UnitLow Quantity (can be purchased from one)
Surface Treatment (Details)[Trivalent Chromate] Trivalent WhiteRoHS10

(i)

Caution

  • There are some differences in handling compared with what is shown in the standard table. We ask for your understanding in advance.
  • This is a representative image. See the product standards for details.

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Material[Steel] SteelSurface TreatmentTrivalent Chromate
Thread TypeWhitworth CoarseApplications, FunctionsStandard
Nominal of Thread (inch)7/16Sales UnitLow Quantity (can be purchased from one)
Surface Treatment (Details)[Trivalent Chromate] Trivalent WhiteRoHS10
Part Number
FNT-ST3W-W7/16
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

₹ 3,448.00

1 Pack(s)

200 Pieces Per Package

6 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS
  1. 1

Basic Information

Material Steel Surface Treatment Trivalent Chromate Thread Type Whitworth Coarse
Applications, Functions Standard Nominal of Thread (inch) 7/16 Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) Trivalent White

Please check the type/dimensions/specifications of the part FNT-ST3W-W7/16 in the Flanged Nut (not serrated) (Whitworth) series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list