(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Folding Shelf Support (One Touch type) EA951EG-12【2 Pieces Per Package】

Folding Shelf Support (One Touch type) EA951EG-12
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,526₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material- steel
・Hole dia.-4mm
・Load capacity-40kg( 2 pcs)
・Foldable shelf support permitting opening/closing with only single touch
・Length x Length x width(mm)-198 x 135 x 31

 
Part Number
EA951EG-12
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 3,526.00

1 Pack(s)

2 Pieces Per Package

Available 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951EG-12 in the Folding Shelf Support (One Touch type) EA951EG-12 series.

X
whatsapp-qr whatsapp-icon