(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

2,000 mm Copper Pipe (1/2H)【4 Pieces Per Package】

2,000 mm Copper Pipe (1/2H)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,425₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Length-2m
・Straight pipe
・OD x Thickness (mm)…25.4 x 1.0
・Qty. per unit…2

 
Part Number
EA440DB-3A
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 7,425.00

1 Pack(s)

4 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Basic Information

Overall Length 2m Detail 1 Straight pipe Outer diameter × wall thickness 9.53×0.8mm
Detail 2 Quantity: 4 pcs.

Please check the type/dimensions/specifications of the part EA440DB-3A in the 2,000 mm Copper Pipe (1/2H) series.