(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fixed block, vertical type, 90 mm two wheels (Part Number)

Fixed block, vertical type, 90 mm two wheels
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,340₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· MC nylon wheel bearings are excellent for soundproofing effect.
· Can be used for both wire rope and fiber rope.
· Rope has fewer abrasions.

Part Number
K90-3
K90-7
K90-11
K90-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipVehicle Material Wheel Width
(mm)
Working Load Bearing The material of frames Rope Diameter Used
(mm)

₹ 27,387.91

1 Piece(s) 11 Day(s) or more Iron (Bright Chromate Plating)15300kg♯6200 ZZIron (Bright Chromate Plating)~10

₹ 13,339.71

1 Piece(s) 11 Day(s) or more Polyacetal14250kgMolybdenum GreaseIron (Bright Chromate Plating)~9

₹ 42,721.29

1 Piece(s) 11 Day(s) or more Stainless Steel15300kgA 6200ZZ SSStainless steel (electrolytic polishing)~10

₹ 19,361.64

1 Piece(s) 11 Day(s) or more Polyacetal14250kgMolybdenum GreaseStainless steel (electrolytic polishing)~9
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipVehicle Material Wheel Width
(mm)
Working Load Bearing The material of frames Rope Diameter Used
(mm)

Loading...

  1. 1

Basic Information

Type Grooved wheels, Slider Specifications two wheel Dameter of a car(mm) 90
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list